IESNA:LM-63-2002
[TEST]P957293
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49253
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6772.7 7283.4 7831.8 8382.7 8805 9063.6 9220.9 9309.2 9406.7 9519.7
9665.3 9862.8 10129.2 10443.6 10825.7 11468.9 12440.9 13729.9 15321.8 17312.5
19921.8 22917 26105.9 29006.2 30759.2 29869.1 28087.5 25700.4 22832.6 19415
15091.8 10782.8 7057.3 4102.4 1804.9 558.8 0
6772.7 7310.9 7928.2 8539.7 8990.6 9264.8 9394.5 9426.4 9447.5 9466.2
9496.4 9560.8 9678.8 9826.9 10071 10581.1 11475.4 12772 14461.3 16475.4
18887.7 21664.9 24868.8 28332.6 31805.5 32728.1 30770.9 28252.6 25608.4 22600.5
18388.7 13860.4 9646.6 5872.5 2744.4 874.5 0
6772.7 7338.8 8024.9 8696.4 9176.2 9465.7 9567.8 9543.6 9488.6 9412.7
9327.4 9258.6 9228.7 9210.5 9316.5 9693.3 10509.9 11814 13600.5 15638.1
17853.9 20413 23631.7 27658.7 32852.1 35587.1 33454.2 30804.7 28384.6 25786.2
21685.7 16938.3 12235.6 7642.8 3683.9 1190.3 0
6772.7 7378 8120.5 8837.5 9341.7 9615.4 9661.6 9545.5 9365.1 9156.9
8939.1 8744.2 8595.6 8494.2 8570.1 9015 10005.5 11523.5 13472.4 15612.1
17858.3 20286.4 23138.2 26668.8 31622.8 35448.6 33985.2 31053.6 28495.8 25866.2
21981.7 17361.9 12762.1 8230.9 4184.2 1469.4 0
6772.7 7417.2 8216.4 8978.7 9507.3 9764.6 9755.7 9547 9241.7 8901.2
8550.9 8230.2 7962.5 7778 7824 8336.7 9501 11232.9 13344 15586.1
17862.7 20159.6 22644.7 25679.1 30393.5 35309.8 34515.9 31302.4 28607.3 25946
22277.7 17785.5 13288.7 8819.3 4684.5 1748.5 0
6772.7 7440.6 8268.4 9063.6 9607.6 9837.3 9758.3 9441.8 9009.3 8559.4
8135.8 7770.2 7483.2 7327.6 7511.1 8316.5 9857.1 12009.5 14588.1 17380.9
20175.7 22922.5 25719.7 28784 33331.8 38001.5 37936.5 34866.5 31794.6 28439.7
24217.8 19260.4 14402.5 9586 5314.5 2063.5 0
6772.7 7464 8320.4 9148.6 9707.4 9910.1 9760.9 9336.5 8777 8217.7
7720.8 7310.2 7004 6877.2 7198.4 8296.2 10213.1 12786 15832.4 19175.1
22488.7 25685.4 28794.4 31888.9 36270.1 40693.4 41357.5 38430.3 34981.6 30933.3
26157.8 20735.3 15515.9 10352.7 5944.2 2378.5 0
6772.7 7475.7 8351.8 9194.6 9752.1 9934.5 9734.9 9240.1 8607.8 8006.1
7498.3 7091.3 6801 6717.9 7161.2 8466.1 10626.3 13537.6 17067.4 20983.2
24875.3 28638.2 32314.6 35876.1 40539.1 44755 45295.8 42385.6 38385.4 33482.6
27952.4 22007.9 16184.3 10631.5 6102.5 2392 0
6772.7 7487.4 8383.5 9240.4 9796.5 9959 9708.9 9143.4 8438.6 7794.6
7276.4 6872.8 6598.1 6558.3 7124.1 8636.1 11039.6 14289.2 18302.7 22791
27261.9 31590.8 35834.8 39863.1 44808 48816.3 49233.9 46340.8 41788.9 36031.6
29746.9 23280.9 16852.5 10910.1 6260.7 2405.3 0
6772.7 7482.2 8407.4 9262.4 9813.4 9961.6 9678.3 9075.3 8334.6 7679.7
7167.7 6770.1 6502.4 6489.4 7118.4 8724.5 11245.4 14730.5 19052.5 23852.6
28704.8 33320.4 37891.8 42413.9 47564.9 51364.5 51403.5 48040.5 42733.6 36127.2
29266.1 22454.4 15523.2 9865.4 5423.9 2019.3 0
6772.7 7487.4 8383.5 9240.4 9796.5 9959 9708.9 9143.4 8438.6 7794.6
7276.4 6872.8 6598.1 6558.3 7124.1 8636.1 11039.6 14289.2 18302.7 22791
27261.9 31590.8 35834.8 39863.1 44808 48816.3 49233.9 46340.8 41788.9 36031.6
29746.9 23280.9 16852.5 10910.1 6260.7 2405.3 0
6772.7 7475.7 8351.8 9194.6 9752.1 9934.5 9734.9 9240.1 8607.8 8006.1
7498.3 7091.3 6801 6717.9 7161.2 8466.1 10626.3 13537.6 17067.4 20983.2
24875.3 28638.2 32314.6 35876.1 40539.1 44755 45295.8 42385.6 38385.4 33482.6
27952.4 22007.9 16184.3 10631.5 6102.5 2392 0
6772.7 7464 8320.4 9148.6 9707.4 9910.1 9760.9 9336.5 8777 8217.7
7720.8 7310.2 7004 6877.2 7198.4 8296.2 10213.1 12786 15832.4 19175.1
22488.7 25685.4 28794.4 31888.9 36270.1 40693.4 41357.5 38430.3 34981.6 30933.3
26157.8 20735.3 15515.9 10352.7 5944.2 2378.5 0
6772.7 7440.6 8268.4 9063.6 9607.6 9837.3 9758.3 9441.8 9009.3 8559.4
8135.8 7770.2 7483.2 7327.6 7511.1 8316.5 9857.1 12009.5 14588.1 17380.9
20175.7 22922.5 25719.7 28784 33331.8 38001.5 37936.5 34866.5 31794.6 28439.7
24217.8 19260.4 14402.5 9586 5314.5 2063.5 0
6772.7 7417.2 8216.4 8978.7 9507.3 9764.6 9755.7 9547 9241.7 8901.2
8550.9 8230.2 7962.5 7778 7824 8336.7 9501 11232.9 13344 15586.1
17862.7 20159.6 22644.7 25679.1 30393.5 35309.8 34515.9 31302.4 28607.3 25946
22277.7 17785.5 13288.7 8819.3 4684.5 1748.5 0
6772.7 7378 8120.5 8837.5 9341.7 9615.4 9661.6 9545.5 9365.1 9156.9
8939.1 8744.2 8595.6 8494.2 8570.1 9015 10005.5 11523.5 13472.4 15612.1
17858.3 20286.4 23138.2 26668.8 31622.8 35448.6 33985.2 31053.6 28495.8 25866.2
21981.7 17361.9 12762.1 8230.9 4184.2 1469.4 0
6772.7 7338.8 8024.9 8696.4 9176.2 9465.7 9567.8 9543.6 9488.6 9412.7
9327.4 9258.6 9228.7 9210.5 9316.5 9693.3 10509.9 11814 13600.5 15638.1
17853.9 20413 23631.7 27658.7 32852.1 35587.1 33454.2 30804.7 28384.6 25786.2
21685.7 16938.3 12235.6 7642.8 3683.9 1190.3 0
6772.7 7310.9 7928.2 8539.7 8990.6 9264.8 9394.5 9426.4 9447.5 9466.2
9496.4 9560.8 9678.8 9826.9 10071 10581.1 11475.4 12772 14461.3 16475.4
18887.7 21664.9 24868.8 28332.6 31805.5 32728.1 30770.9 28252.6 25608.4 22600.5
18388.7 13860.4 9646.6 5872.5 2744.4 874.5 0
6772.7 7283.4 7831.8 8382.7 8805 9063.6 9220.9 9309.2 9406.7 9519.7
9665.3 9862.8 10129.2 10443.6 10825.7 11468.9 12440.9 13729.9 15321.8 17312.5
19921.8 22917 26105.9 29006.2 30759.2 29869.1 28087.5 25700.4 22832.6 19415
15091.8 10782.8 7057.3 4102.4 1804.9 558.8 0
6772.7 7227.5 7708.3 8179 8547.5 8780.6 8925.9 9010.1 9095.9 9202.2
9353.9 9566 9842.3 10159.6 10553.8 11122.2 11935.7 13000.7 14338.1 15928.1
17834.6 19837.3 21612.9 22871.3 23185.8 21861.6 19988.1 17758.5 15325.7 12688.3
9665 6764.7 4358.3 2522.5 1134.7 371.6 0
6772.7 7171.6 7584.9 7975.5 8289.9 8497.9 8630.9 8711 8784.8 8884.3
9042.8 9268.9 9555.6 9875.8 10281.7 10775.5 11430.4 12271.4 13354.4 14543.4
15747.2 16757.7 17120.2 16736.3 15612.1 13854.2 11888.6 9816.5 7818.8 5961.9
4238.3 2746.5 1659.4 942.9 464.7 184.5 0
6772.7 7112.1 7461.7 7787.3 8041.2 8216.1 8325.3 8377.5 8418.3 8473.4
8573.2 8729.2 8931.1 9141.9 9382 9651 9992.5 10439.2 11027.1 11653.4
12234.5 12611.9 12528.7 11943.5 10854.3 9381.5 7878.8 6406.8 5044.4 3856.5
2799 1896.7 1222 751.6 401.8 166.6 0
6772.7 7052.9 7338.8 7599.2 7792.8 7934.4 8019.7 8044.1 8051.9 8062.3
8103.3 8189.1 8306.6 8407.9 8482.3 8526.4 8554.3 8607 8699.8 8763.5
8721.9 8465.9 7937 7150.9 6096.5 4908.8 3869.2 2997 2270.1 1751.1
1359.7 1046.8 784.9 560.8 339.2 148.7 0
6772.7 6993.1 7214.8 7415.9 7570.3 7671.9 7717.4 7693.2 7626.7 7545.1
7464.5 7410.7 7385.5 7354.3 7295.6 7195 7056.5 6913.6 6780.8 6671.1
6551.5 6349.6 6014.9 5542.9 4930.1 4196.7 3536.8 2902.7 2297.2 1832.5
1433.5 1097 805.7 564.5 337.3 146.8 0
6772.7 6933.3 7091.1 7232.7 7347.6 7409.4 7415.2 7342.4 7201.5 7027.9
6826 6632.4 6464 6300.2 6109.5 5863.6 5559 5220.7 4862 4578.7
4381.2 4233.6 4092.7 3934.7 3763.7 3484.6 3204.4 2808.1 2323.9 1914.1
1507.4 1147.4 826.4 568.6 335.3 145 0
6772.7 6876.1 6975.4 7071.3 7156.8 7193.5 7165.1 7041.7 6828.8 6579.1
6300.2 6045.3 5832.2 5648.4 5467.8 5255.2 5001.6 4721.7 4424.4 4189.2
4033 3930 3855.5 3767.1 3632 3397 3163.1 2831.2 2431 2065.9
1677.3 1312.4 966.3 671.6 410.6 175.7 0
6772.7 6819 6859.8 6909.9 6965.5 6977.5 6915.1 6741 6456.2 6130.3
5774.7 5458.2 5200.4 4996.4 4826.1 4646.8 4444.1 4222.7 3986.7 3799.6
3684.7 3626.8 3618.2 3599.5 3500.2 3309.7 3121.8 2854.1 2537.8 2217.4
1847.3 1477.5 1105.8 774.5 486 206.6 0
6772.7 6763.6 6750.6 6761 6781.8 6784.4 6701.2 6489.4 6163.3 5796.8
5433 5147.1 4939.2 4785.9 4650.7 4493.5 4305.1 4094.6 3856.8 3632
3464.3 3373.4 3382.5 3391.6 3363 3292.8 3123.9 2848.4 2537.8 2242.8
1964.8 1671.1 1337.1 972 632.8 267.7 0
6772.7 6702 6642.8 6621.5 6631.9 6644.8 6589.5 6420.6 6145.1 5832.4
5529.1 5264.1 5030.9 4826.7 4633.8 4431.6 4210.2 3975 3741.1 3532.4
3348.7 3211.7 3138.9 3095.3 3054.2 3006.4 2905.6 2725.7 2497.5 2243.4
1954.9 1665.9 1336.4 982.9 647.1 285.9 0
6772.7 6652.1 6548.7 6496.2 6499.8 6536.7 6537.8 6439.5 6233.4 5963.2
5679.9 5409.6 5146.3 4895 4652.5 4410.8 4163.2 3912.6 3680.3 3481.5
3303.5 3167 3068.3 2992.4 2920.9 2839.5 2728.3 2578.1 2392.5 2171.4
1899.5 1621.4 1299.2 964.7 627.6 278.1 0
6772.7 6602.5 6454.3 6371.2 6367.8 6429.1 6486.3 6458.2 6321.8 6093.9
5830.6 5555.1 5262.2 4963.4 4671.5 4390 4116.1 3850.3 3619.7 3430.5
3258.5 3122.6 2997.8 2889.4 2787.3 2673 2550.8 2430.5 2287.5 2099.4
1843.9 1577 1261.8 946.5 608.1 270.3 0
6772.7 6557.5 6375.3 6267.2 6263.8 6360 6495.7 6571.6 6518.5 6318.4
6032.5 5721.2 5400 5073.3 4755.5 4450.3 4159.5 3885.6 3649.4 3458.6
3302.2 3188.3 3091.1 2989.8 2875.4 2728.8 2572.4 2423.7 2264.2 2065.1
1811.2 1543.7 1234 926.8 586.1 266.1 0
6772.7 6512.8 6296.6 6163.3 6159.9 6291.4 6505 6684.9 6715.5 6543.5
6234.7 5887 5537.7 5183.5 4839.1 4510.4 4202.9 3921.2 3679.5 3486.4
3346.1 3253.8 3184.2 3090.1 2963.3 2784.7 2593.7 2417 2240.8 2031
1778.2 1510.5 1205.9 907 564 262 0
6772.7 6473.6 6226.9 6075.7 6065.6 6217.1 6485.8 6745.2 6841.6 6707.5
6396.1 6016.4 5645.1 5286.4 4941 4612 4301.2 4014.2 3767.9 3573
3427.7 3328.7 3264.7 3184.7 3071.9 2911.3 2729.4 2542.2 2351 2117.8
1842.6 1563 1249.5 903.4 545.2 261.2 0
6772.7 6434.3 6157.3 5987.8 5971 6143.3 6466.6 6805.2 6967.6 6871.5
6557.5 6145.9 5752.6 5389.6 5043.1 4713.9 4399.4 4107.5 3856.2 3659.2
3509 3403.2 3345.3 3279.3 3180.5 3038.1 2865.3 2667.8 2461.2 2204.4
1907.1 1615.2 1292.9 899.7 526.3 260.4 0
6772.7 6394.8 6094.1 5910.4 5883.9 6053.1 6388.3 6742 6938.5 6889.1
6617.8 6212.9 5807.2 5450.1 5115.9 4803.8 4502.8 4219.3 3972.1 3773.6
3611.4 3498.6 3429 3361.9 3264.5 3127.8 2951 2749.1 2531.3 2267.8
1964.5 1664.6 1334.5 885.2 486 229.7 0
6772.7 6355.6 6030.7 5833.2 5796.8 5963.2 6310.1 6679.2 6909.2 6906.6
6677.9 6280.2 5861.8 5510.9 5188.7 4893.7 4606.5 4331.1 4088.1 3887.9
3713.8 3594.3 3512.4 3444.8 3348.7 3217.4 3036.8 2830.2 2601.5 2331.2
2021.9 1714 1376.1 870.6 445.7 198.8 0
6772.7 6325.2 5982.1 5775.3 5727.7 5874.8 6184.3 6512.6 6718.7 6724.6
6528.7 6173.9 5781 5436.6 5135.7 4869.3 4612.5 4360.9 4130.9 3937.3
3777.2 3669.4 3591.9 3525.1 3429.2 3291.2 3101.8 2886.3 2652.2 2380.8
2067.2 1761.5 1412.2 947.6 517.7 229 0
6772.7 6294.5 5933.3 5717.6 5658.3 5786.4 6058.5 6346 6528.4 6542.7
6379.8 6067.9 5699.9 5362 5082.9 4844.9 4618.2 4390.8 4173.8 3986.7
3840.6 3744.5 3671.7 3605.2 3509.8 3365 3166.7 2942.5 2702.8 2430.5
2112.4 1808.8 1448.1 1024.5 589.9 259.4 0
6772.7 6269.8 5899.2 5677 5613.1 5728 5969.7 6215 6367.8 6377.4
6232.7 5953.8 5618.3 5296.8 5022.6 4789.5 4571.2 4351.1 4138 3961.8
3839.1 3758 3690.4 3624.2 3530.6 3385.1 3187.3 2962.5 2722.1 2453.4
2136.3 1831.2 1477.7 1074.9 652.3 284.6 0
6772.7 6245.1 5865.2 5636.5 5567.3 5669.5 5880.8 6084 6207.5 6211.9
6086.1 5839.7 5536.2 5231.6 4962.6 4733.9 4524.2 4311.6 4102.4 3936.8
3838 3771.5 3709.1 3643.1 3551.4 3405.1 3207.6 2982.2 2741.3 2476.2
2160.2 1853.5 1507.4 1125.3 714.7 309.8 0
6772.7 6225.9 5841 5608.7 5541.1 5640.1 5840 6023.7 6130.3 6130.5
6015.4 5792.4 5512 5215.7 4938.4 4690 4460.2 4232.3 4011.6 3856.2
3773.6 3719 3663.4 3596.9 3506.2 3364.3 3168.3 2946.1 2711.9 2451.8
2148.2 1836.9 1500.1 1122.2 709.5 303.6 0
6772.7 6206.7 5816.8 5581.1 5514.8 5611 5799.4 5963.2 6052.8 6048.9
5945 5744.9 5487.6 5199.9 4914.5 4646.3 4396.8 4153 3921.2 3775.7
3709.1 3666.5 3617.7 3550.6 3461.2 3323.5 3129.1 2910.2 2682.6 2427.4
2136.3 1819.7 1493.1 1118.8 704.3 296.8 0
6772.7 6189 5798.4 5564.5 5500.8 5599.1 5783.8 5943.4 6028.1 6021.6
5919.2 5733.2 5487.6 5201.9 4909.3 4623.2 4353.7 4090.4 3847.7 3707.6
3646.2 3610.1 3568.3 3501.7 3410.8 3270.4 3077.6 2862.4 2636.8 2383.7
2099.6 1782.8 1443.4 1077 671.6 280.2 0
6772.7 6171.1 5779.9 5548.1 5486.8 5587.1 5768.2 5923.4 6003.4 5994.3
5893.8 5721.5 5487.6 5204.3 4904.1 4600 4311 4027.8 3774.1 3639.7
3583.4 3554 3518.9 3452.6 3360.4 3217.4 3026.4 2814.6 2591.1 2340.3
2063 1745.9 1393.5 1034.9 638.8 263 0
6772.7 6149 5761.7 5535.6 5481.1 5585 5766.9 5920.3 5995.6 5982.6
5878.7 5717.6 5491.5 5208.2 4901.5 4587 4285.6 3986.7 3726.8 3594.3
3539.7 3513.7 3482.5 3414.9 3321.4 3170.6 2986.1 2778.2 2549.5 2300
2024.5 1715.3 1335.8 998 605.5 246.9 0
6772.7 6171.1 5779.9 5548.1 5486.8 5587.1 5768.2 5923.4 6003.4 5994.3
5893.8 5721.5 5487.6 5204.3 4904.1 4600 4311 4027.8 3774.1 3639.7
3583.4 3554 3518.9 3452.6 3360.4 3217.4 3026.4 2814.6 2591.1 2340.3
2063 1745.9 1393.5 1034.9 638.8 263 0
6772.7 6189 5798.4 5564.5 5500.8 5599.1 5783.8 5943.4 6028.1 6021.6
5919.2 5733.2 5487.6 5201.9 4909.3 4623.2 4353.7 4090.4 3847.7 3707.6
3646.2 3610.1 3568.3 3501.7 3410.8 3270.4 3077.6 2862.4 2636.8 2383.7
2099.6 1782.8 1443.4 1077 671.6 280.2 0
6772.7 6206.7 5816.8 5581.1 5514.8 5611 5799.4 5963.2 6052.8 6048.9
5945 5744.9 5487.6 5199.9 4914.5 4646.3 4396.8 4153 3921.2 3775.7
3709.1 3666.5 3617.7 3550.6 3461.2 3323.5 3129.1 2910.2 2682.6 2427.4
2136.3 1819.7 1493.1 1118.8 704.3 296.8 0
6772.7 6225.9 5841 5608.7 5541.1 5640.1 5840 6023.7 6130.3 6130.5
6015.4 5792.4 5512 5215.7 4938.4 4690 4460.2 4232.3 4011.6 3856.2
3773.6 3719 3663.4 3596.9 3506.2 3364.3 3168.3 2946.1 2711.9 2451.8
2148.2 1836.9 1500.1 1122.2 709.5 303.6 0
6772.7 6245.1 5865.2 5636.5 5567.3 5669.5 5880.8 6084 6207.5 6211.9
6086.1 5839.7 5536.2 5231.6 4962.6 4733.9 4524.2 4311.6 4102.4 3936.8
3838 3771.5 3709.1 3643.1 3551.4 3405.1 3207.6 2982.2 2741.3 2476.2
2160.2 1853.5 1507.4 1125.3 714.7 309.8 0
6772.7 6269.8 5899.2 5677 5613.1 5728 5969.7 6215 6367.8 6377.4
6232.7 5953.8 5618.3 5296.8 5022.6 4789.5 4571.2 4351.1 4138 3961.8
3839.1 3758 3690.4 3624.2 3530.6 3385.1 3187.3 2962.5 2722.1 2453.4
2136.3 1831.2 1477.7 1074.9 652.3 284.6 0
6772.7 6294.5 5933.3 5717.6 5658.3 5786.4 6058.5 6346 6528.4 6542.7
6379.8 6067.9 5699.9 5362 5082.9 4844.9 4618.2 4390.8 4173.8 3986.7
3840.6 3744.5 3671.7 3605.2 3509.8 3365 3166.7 2942.5 2702.8 2430.5
2112.4 1808.8 1448.1 1024.5 589.9 259.4 0
6772.7 6325.2 5982.1 5775.3 5727.7 5874.8 6184.3 6512.6 6718.7 6724.6
6528.7 6173.9 5781 5436.6 5135.7 4869.3 4612.5 4360.9 4130.9 3937.3
3777.2 3669.4 3591.9 3525.1 3429.2 3291.2 3101.8 2886.3 2652.2 2380.8
2067.2 1761.5 1412.2 947.6 517.7 229 0
6772.7 6355.6 6030.7 5833.2 5796.8 5963.2 6310.1 6679.2 6909.2 6906.6
6677.9 6280.2 5861.8 5510.9 5188.7 4893.7 4606.5 4331.1 4088.1 3887.9
3713.8 3594.3 3512.4 3444.8 3348.7 3217.4 3036.8 2830.2 2601.5 2331.2
2021.9 1714 1376.1 870.6 445.7 198.8 0
6772.7 6394.8 6094.1 5910.4 5883.9 6053.1 6388.3 6742 6938.5 6889.1
6617.8 6212.9 5807.2 5450.1 5115.9 4803.8 4502.8 4219.3 3972.1 3773.6
3611.4 3498.6 3429 3361.9 3264.5 3127.8 2951 2749.1 2531.3 2267.8
1964.5 1664.6 1334.5 885.2 486 229.7 0
6772.7 6434.3 6157.3 5987.8 5971 6143.3 6466.6 6805.2 6967.6 6871.5
6557.5 6145.9 5752.6 5389.6 5043.1 4713.9 4399.4 4107.5 3856.2 3659.2
3509 3403.2 3345.3 3279.3 3180.5 3038.1 2865.3 2667.8 2461.2 2204.4
1907.1 1615.2 1292.9 899.7 526.3 260.4 0
6772.7 6473.6 6226.9 6075.7 6065.6 6217.1 6485.8 6745.2 6841.6 6707.5
6396.1 6016.4 5645.1 5286.4 4941 4612 4301.2 4014.2 3767.9 3573
3427.7 3328.7 3264.7 3184.7 3071.9 2911.3 2729.4 2542.2 2351 2117.8
1842.6 1563 1249.5 903.4 545.2 261.2 0
6772.7 6512.8 6296.6 6163.3 6159.9 6291.4 6505 6684.9 6715.5 6543.5
6234.7 5887 5537.7 5183.5 4839.1 4510.4 4202.9 3921.2 3679.5 3486.4
3346.1 3253.8 3184.2 3090.1 2963.3 2784.7 2593.7 2417 2240.8 2031
1778.2 1510.5 1205.9 907 564 262 0
6772.7 6557.5 6375.3 6267.2 6263.8 6360 6495.7 6571.6 6518.5 6318.4
6032.5 5721.2 5400 5073.3 4755.5 4450.3 4159.5 3885.6 3649.4 3458.6
3302.2 3188.3 3091.1 2989.8 2875.4 2728.8 2572.4 2423.7 2264.2 2065.1
1811.2 1543.7 1234 926.8 586.1 266.1 0
6772.7 6602.5 6454.3 6371.2 6367.8 6429.1 6486.3 6458.2 6321.8 6093.9
5830.6 5555.1 5262.2 4963.4 4671.5 4390 4116.1 3850.3 3619.7 3430.5
3258.5 3122.6 2997.8 2889.4 2787.3 2673 2550.8 2430.5 2287.5 2099.4
1843.9 1577 1261.8 946.5 608.1 270.3 0
6772.7 6652.1 6548.7 6496.2 6499.8 6536.7 6537.8 6439.5 6233.4 5963.2
5679.9 5409.6 5146.3 4895 4652.5 4410.8 4163.2 3912.6 3680.3 3481.5
3303.5 3167 3068.3 2992.4 2920.9 2839.5 2728.3 2578.1 2392.5 2171.4
1899.5 1621.4 1299.2 964.7 627.6 278.1 0
6772.7 6702 6642.8 6621.5 6631.9 6644.8 6589.5 6420.6 6145.1 5832.4
5529.1 5264.1 5030.9 4826.7 4633.8 4431.6 4210.2 3975 3741.1 3532.4
3348.7 3211.7 3138.9 3095.3 3054.2 3006.4 2905.6 2725.7 2497.5 2243.4
1954.9 1665.9 1336.4 982.9 647.1 285.9 0
6772.7 6763.6 6750.6 6761 6781.8 6784.4 6701.2 6489.4 6163.3 5796.8
5433 5147.1 4939.2 4785.9 4650.7 4493.5 4305.1 4094.6 3856.8 3632
3464.3 3373.4 3382.5 3391.6 3363 3292.8 3123.9 2848.4 2537.8 2242.8
1964.8 1671.1 1337.1 972 632.8 267.7 0
6772.7 6819 6859.8 6909.9 6965.5 6977.5 6915.1 6741 6456.2 6130.3
5774.7 5458.2 5200.4 4996.4 4826.1 4646.8 4444.1 4222.7 3986.7 3799.6
3684.7 3626.8 3618.2 3599.5 3500.2 3309.7 3121.8 2854.1 2537.8 2217.4
1847.3 1477.5 1105.8 774.5 486 206.6 0
6772.7 6876.1 6975.4 7071.3 7156.8 7193.5 7165.1 7041.7 6828.8 6579.1
6300.2 6045.3 5832.2 5648.4 5467.8 5255.2 5001.6 4721.7 4424.4 4189.2
4033 3930 3855.5 3767.1 3632 3397 3163.1 2831.2 2431 2065.9
1677.3 1312.4 966.3 671.6 410.6 175.7 0
6772.7 6933.3 7091.1 7232.7 7347.6 7409.4 7415.2 7342.4 7201.5 7027.9
6826 6632.4 6464 6300.2 6109.5 5863.6 5559 5220.7 4862 4578.7
4381.2 4233.6 4092.7 3934.7 3763.7 3484.6 3204.4 2808.1 2323.9 1914.1
1507.4 1147.4 826.4 568.6 335.3 145 0
6772.7 6993.1 7214.8 7415.9 7570.3 7671.9 7717.4 7693.2 7626.7 7545.1
7464.5 7410.7 7385.5 7354.3 7295.6 7195 7056.5 6913.6 6780.8 6671.1
6551.5 6349.6 6014.9 5542.9 4930.1 4196.7 3536.8 2902.7 2297.2 1832.5
1433.5 1097 805.7 564.5 337.3 146.8 0
6772.7 7052.9 7338.8 7599.2 7792.8 7934.4 8019.7 8044.1 8051.9 8062.3
8103.3 8189.1 8306.6 8407.9 8482.3 8526.4 8554.3 8607 8699.8 8763.5
8721.9 8465.9 7937 7150.9 6096.5 4908.8 3869.2 2997 2270.1 1751.1
1359.7 1046.8 784.9 560.8 339.2 148.7 0
6772.7 7112.1 7461.7 7787.3 8041.2 8216.1 8325.3 8377.5 8418.3 8473.4
8573.2 8729.2 8931.1 9141.9 9382 9651 9992.5 10439.2 11027.1 11653.4
12234.5 12611.9 12528.7 11943.5 10854.3 9381.5 7878.8 6406.8 5044.4 3856.5
2799 1896.7 1222 751.6 401.8 166.6 0
6772.7 7171.6 7584.9 7975.5 8289.9 8497.9 8630.9 8711 8784.8 8884.3
9042.8 9268.9 9555.6 9875.8 10281.7 10775.5 11430.4 12271.4 13354.4 14543.4
15747.2 16757.7 17120.2 16736.3 15612.1 13854.2 11888.6 9816.5 7818.8 5961.9
4238.3 2746.5 1659.4 942.9 464.7 184.5 0
6772.7 7227.5 7708.3 8179 8547.5 8780.6 8925.9 9010.1 9095.9 9202.2
9353.9 9566 9842.3 10159.6 10553.8 11122.2 11935.7 13000.7 14338.1 15928.1
17834.6 19837.3 21612.9 22871.3 23185.8 21861.6 19988.1 17758.5 15325.7 12688.3
9665 6764.7 4358.3 2522.5 1134.7 371.6 0
6772.7 7283.4 7831.8 8382.7 8805 9063.6 9220.9 9309.2 9406.7 9519.7
9665.3 9862.8 10129.2 10443.6 10825.7 11468.9 12440.9 13729.9 15321.8 17312.5
19921.8 22917 26105.9 29006.2 30759.2 29869.1 28087.5 25700.4 22832.6 19415
15091.8 10782.8 7057.3 4102.4 1804.9 558.8 0
